1.27.6.22 LCDCx_SetBlenderOverlayLayerEnable Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetBlenderOverlayLayerEnable(LCDCx_LAYER_ID layer, bool enable)

Summary

Enables/disables the overlay blender

Description

None

Precondition

None.

Parameters

Param Description
layer the target layer
enable if true, overlay pixel color is set tot he DMA channel pixel color if false, overlay pixel color is set to the default overlay pixel color

Returns

None

Remarks

Only OVR1, OVR2 and HEO layers are supported