1.27.6.18 LCDCx_SetBlenderGlobalAlpha Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetBlenderGlobalAlpha(LCDCx_LAYER_ID layer, uint8_t alpha)

Summary

Sets the global alpha blending coefficient

Description

None

Precondition

None.

Parameters

Param Description
layer the target layer
alpha global alpha value

Returns

None

Remarks

Only OVR1, OVR2 and HEO layers are supported