1.27.6.69 LCDCx_UpdateOverlayAttributesEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_UpdateOverlayAttributesEnable(LCDCx_LAYER_ID layer)
Summary
Updates the layer attributes
Description
Updates windows attributes on the next start of frame.
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the target layer |
Returns
None