1.27.6.77 LCDCx_IRQ_CALLBACK Typedef
C
// x - Instance of the LCDC peripheral typedef void (*LCDCx_IRQ_CALLBACK) (uintptr_t context);
Summary
Defines the data type and function signature for the LCDC callback function.
Description
This data type defines the function signature for the LCDC callback function.
Precondition
None
Parameters
Param | Description |
---|---|
context | Allows the caller to provide a context value (usually a pointer to the callers context for multi-instance clients). |
Returns
None.
Example
void lcdcCallback ( uintptr_t context ) { ticks++; } LCDCx_IRQ_CallbackRegister(lcdcCallback, (uintptr_t) NULL);
Remarks
None.