1.27.6.83 LCDCx_SIGNAL_POLARITY Enum
C
// x - Instance of the LCDC peripheral
typedef enum
{
LCDCx_POLARITY_POSITIVE = 0,
LCDCx_POLARITY_NEGATIVE
} LCDCx_SIGNAL_POLARITY;
Summary
Defines the polarity of the LCDC control signals
Description
This defines the polarity of the LCDC control signals. A signal with positive polarity will be asserted high, while a signal with negative polarity will be asserted low.
Remarks
None.