1.27.6.39 LCDCx_SetLayerClockGatingDisable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetLayerClockGatingDisable(LCDCx_LAYER_ID layer, bool disable)
Summary
Disables/Enables the clock gating on the LCDC layers
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the layer to enable clock gating on |
disable | disables the clock gating if true, enables if false |
Returns
None
Remarks
None