1.27.6.21 LCDCx_SetBlenderLocalAlphaEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetBlenderLocalAlphaEnable(LCDCx_LAYER_ID layer, bool enable)
Summary
Enables/disables local alpha blending
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the target layer |
enable | if true, local alpha blending is enabled. Disabled if false. |
Returns
None
Remarks
Only OVR1, OVR2 and HEO layers are supported