1.27.6.32 LCDCx_SetDMAAddressRegister Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetDMAAddressRegister(LCDCx_LAYER_ID layer, uint32_t addr)
Summary
Sets the Frame Buffer base address
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the target layer |
addr | the frame buffer base address |
Returns
None