1.27.6.37 LCDCx_SetHSYNCPolarity Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetHSYNCPolarity(LCDCx_SIGNAL_POLARITY polarity)

Summary

Sets the polarity of the HSYNC pulse

Description

None

Precondition

None.

Parameters

Param Description
polarity positive polarity is active high, negative is active low

Returns

None

Remarks

None