1.27.6.14 LCDCx_LAYER_IRQ_Enable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_LAYER_IRQ_Enable(LCDCx_LAYER_ID layer, LCDCx_LAYER_INTERRUPT interrupt);
Summary
Enables the interrupt from the specified layer
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the layer |
interrupt | the interrupt to enable |
Returns
None
Remarks
None