1.27.6.17 LCDCx_SetBlenderDMALayerEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetBlenderDMALayerEnable(LCDCx_LAYER_ID layer, bool enable)
Summary
Enables/disables the blender DMA channel
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the target layer |
enable | if true, default color is used on the layer if false, DMA channel retrieves pixels from memory |
Returns
None
Remarks
Only OVR1, OVR2 and HEO layers are supported