1.27.6.27 LCDCx_SetDisplayGuardTime Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetDisplayGuardTime(uint16_t frames)
Summary
Number of frames inserted before and after DISP assertion
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
frames | the number of frames |
Returns
None
Remarks
None