1.27.6.76 LCDCx_INTERRUPT Enum

C

// x - Instance of the LCDC peripheral

typedef enum
{
    LCDCx_INTERRUPT_SOF,
    LCDCx_INTERRUPT_DIS,
    LCDCx_INTERRUPT_DISP,
    LCDCx_INTERRUPT_FIFOERR,
    LCDCx_INTERRUPT_BASE,
    LCDCx_INTERRUPT_OVR1,
    LCDCx_INTERRUPT_OVR2,
    LCDCx_INTERRUPT_HEO,
    LCDCx_INTERRUPT_PP,
} LCDCx_INTERRUPT;

Summary

Defines the interrupts generated by the controller

Description

Remarks

None.