2.88.15 RAM_ECC_Disable Function

C

void RAM_ECC_Disable(void)

Summary

Disable the ECC functionality for the RAM.

Description

This function deactivates ECC error detection and correction for the RAM module.

Precondition

None

Parameters

None

Returns

None

Example

RAM_ECC_Disable();