2.88.10 RAM_ECC_FaultCaptureSyndromeGet Function
C
uint8_t RAM_ECC_FaultCaptureSyndromeGet(void)
Summary
Returns the ECC fault syndrome value.
Description
This function returns an 8-bit value representing the syndrome of the most recent ECC fault
Precondition
None
Parameters
None
Returns
ECC fault syndrome value
Example
uint8_t faultSyndrome; faultSyndrome = RAM_ECC_FaultCaptureSyndromeGet();