2.88.2 RAM_Write Function

C

bool RAM_Write( uint32_t *data, uint32_t length, uint32_t address )

Summary

Write length number of bytes to a given address in RAM.

Description

Write length number of bytes to a given address in RAM from the user buffer.

Precondition

None

Parameters

ParamDescription
datapointer to user data buffer
lengthNumber of bytes to write
addressRAM address to write to

Returns

Always returns true.

Example

uint8_t buffer[256];

RAM_Write( (uint32_t *) buffer, 256, 0x20000000);