2.88.13 RAM_ECC_Enable Function
C
void RAM_ECC_Enable(void)
Summary
Enable the ECC functionality for the RAM.
Description
This function activates ECC error detection and correction for the RAM module.
Precondition
None
Parameters
None
Returns
None
Example
RAM_ECC_Enable();