2.88.4 RAM_ECC_StatusGet Function

C

RAM_ECC_STATUS RAM_ECC_StatusGet(void)

Summary

Returns the current ECC status for the RAM.

Description

This function returns the ECC status by reading the interrupt status register MCRAMC_INTSTA.

Precondition

None

Parameters

None

Returns

RAM_ECC_STATUS - RAM ECC status types

Example

RAM_ECC_STATUS eccStatus;

// Get the current ECC status
eccStatus = RAM_ECC_StatusGet();