2.10.29 CCPx_Compare16bitRAValueGet Function
C
/* x = CCP instance number */
uint16_t CCPx_Compare16bitRAValueGet(void)
Summary
Gets lower 16 bits of compare value.
Description
Gets lower 16 bits of compare value.
Precondition
CCPx_CompareInitialize() function must have been called first.
Parameters
None.
Returns
uint16_t - lower 16 bit value set for compare
Example
uint16_t compareValue; CCP1_CompareInitialize(); compareValue = CCP1_Compare16bitRAValueGet();
Remarks
None