2.10.33 CCPx_CaptureStatusGet Function
C
/* x = CCP instance number */
bool CCPx_CaptureStatusGet( void )
Summary
Reads status of capture operation.
Description
This function reads the capture status.
Precondition
CCPx_CaptureInitialize() function must have been called first.
Parameters
None.
Returns
-
True: If capture is complete - False: If Capture is not complete
Example
CCP_CAPTURE_STATUS captureStatus = CCP_CAPTURE_STATUS_OVERFLOW; CCP1_CaptureInitialize(); CCP1_CaptureStart(); captureStatus = CCP1_CaptureStatusGet();
Remarks
None.