2.10.38 CCPx_Capture16bitBufferRead Function

C

/* x = CCP instance number */

uint16_t CCPx_Capture16bitBufferRead( void )

Summary

Reads 16 bit capture value.

Description

This function reads the 16 bit captured value. Value can be read from interrupt routine or by polling.

Precondition

CCPx_CaptureInitialize() function must have been called first.

Parameters

None.

Returns

uint16_t - 16 bit Captured value

Example

uint16_t captureValue = 0;
CCP1_CaptureInitialize();
CCP1_CaptureStart();
captureValue = CCP1_Capture16bitBufferRead();

Remarks

None