2.10.37 CCPx_Capture32bitBufferRead Function
C
/* x = CCP instance number */
uint32_t CCPx_Capture32bitBufferRead( void );
Summary
Reads 32 bit capture value.
Description
This function reads the 32 bit captured value. Value can be read from interrupt routine or by polling.
Precondition
CCPx_CaptureInitialize() function must have been called first.
Parameters
None.
Returns
uint32_t - 32 bit Captured value.
Example
uint32_t captureValue = 0;
CCP1_CaptureInitialize();
CCP1_CaptureStart();
captureValue = CCP1_Capture32bitBufferRead();
Remarks
None.