2.10.12 CCPx_Timer16bitPeriodGet Function

C

/* x = CCP instance number */

uint16_t CCPx_Timer16bitPeriodGet( void )

Summary

Reads the period value of given timer.

Description

This function reads the value of period.

Precondition

CCPx_TimerInitialize() function must have been called first.

Parameters

None.

Returns

uint16_t - The timer's period value.

Example

uint16_t period = 0;
CCP1_TimerInitialize();
period = CCP1_Timer16bitPeriodGet();

Remarks

The caller must know the number of significant bytes of timer. Period value is right-aligned.