2.51.65 GPIO_SLEW_RATE Enum
C
The GPIO_SLEW_RATE vary based on device family. Refer to the generated header file for the actual values.
Summary
This enum is used to to specify the pin slew rate type in the GPIO_PinSlewRateConfig API
Description
This enum is used to to specify the pin slew rate type in the GPIO_PinSlewRateConfig API
Remarks
None