2.51.34 GPIO_PinOuputBufferTypeConfig Function
C
void GPIO_PinOuputBufferTypeConfig(GPIO_PIN pin, GPIO_OUTPUT_BUFFER_TYPE bufferType)
Summary
Configures the buffer type of the given GPIO pin
Description
This API lets the application configure the buffer type of the given GPIO pin
Precondition
The pin direction must be set to output
Parameters
Param | Description |
---|---|
pin | One of the values from the enum GPIO_PIN |
bufferType | One of the values from the enum GPIO_OUTPUT_BUFFER_TYPE |
Returns
None
Example
GPIO_PinOuputBufferTypeConfig(GPIO_PIN_GPIO012, GPIO_OUTPUT_BUFFER_TYPE_OPEN_DRAIN);
Remarks
None