2.51.21 GPIO_PinInputDisable Function
C
void GPIO_PinInputDisable(GPIO_PIN pin)
Summary
Disables the input mode of the given GPIO Pin
Description
Disables the input mode of the given GPIO Pin
Precondition
None.
Parameters
Param | Description |
---|---|
pin | One of the GPIO pins from the enum GPIO_PIN |
Returns
None
Example
GPIO_PinInputDisable(GPIO_PIN_GPIO012);
Remarks
None