2.51.56 GPIO_ALT_OUT Enum

C

The GPIO_ALT_OUT vary based on device family. Refer to the generated header file for the actual values.

Summary

This enum is used to to specify whether to enable alternate output for a GPIO in the GPIO_PinGroupOutputConfig API

Description

This enum is used to to specify whether to enable alternate output for a GPIO in the GPIO_PinGroupOutputConfig API

Remarks

None