2.47.70 FLEXCOM_TWI_TRANSFER_SETUP Struct
C
/* TWI master mode */
typedef struct
{
/* FLEXCOM TWI Clock Speed */
uint32_t clkSpeed;
} FLEXCOM_TWI_TRANSFER_SETUP;
Summary
TWI transfer setup data structure
Description
This data structure defines the TWI transfer setup and is used in the FLEXCOMx_TWI_TransferSetup API to change the I2C speed at run-time
Remarks
None.