2.47.74 FLEXCOM_TWI_SLAVE_STATUS_FLAG Enum
C
/* TWI slave with interrupt disabled */
typedef enum
{
/* Slave Access flag */
FLEXCOM_TWI_SLAVE_STATUS_FLAG_SVACC = FLEX_TWI_SR_SVACC_Msk,
/* End of slave access flag */
FLEXCOM_TWI_SLAVE_STATUS_FLAG_EOSACC = FLEX_TWI_SR_EOSACC_Msk,
/* TWI transfer direction is read */
FLEXCOM_TWI_SLAVE_STATUS_FLAG_SVREAD = FLEX_TWI_SR_SVREAD_Msk,
/* Transmitter is ready */
FLEXCOM_TWI_SLAVE_STATUS_FLAG_TXRDY = FLEX_TWI_SR_TXRDY_Msk,
/* Receiver has an unread character */
FLEXCOM_TWI_SLAVE_STATUS_FLAG_RXRDY = FLEX_TWI_SR_RXRDY_Msk,
/* NACK received from master */
FLEXCOM_TWI_SLAVE_STATUS_FLAG_NACK = FLEX_TWI_SR_NACK_Msk,
/* Stop condtion or start condition with other slave address detected */
FLEXCOM_TWI_SLAVE_STATUS_FLAG_TXCOMP = FLEX_TWI_SR_TXCOMP_Msk,
}FLEXCOM_TWI_SLAVE_STATUS_FLAG;
Summary
This enum defines the list of possible TWI slave events
Description
This enum defines the list of possible TWI slave events returned by the FLEXCOMx_TWI_StatusGet API
Remarks
None