2.47.65 FLEXCOMx_TWI_WriteByte Function
C
/* x = FLEXCOM instance number */
/* TWI slave mode */
void FLEXCOMx_TWI_WriteByte(uint8_t wrByte)
Summary
Write a data byte to TWI master
Description
This function writes a data byte to be sent to the TWI master
Precondition
FLEXCOMx_TWI_Initialize must have been called for the associated FLEXCOM TWI instance.
Parameters
| Param | Description |
|---|---|
| wrByte | Data byte to be written. |
Returns
None
Example
void APP_FLEXCOM_TWI_Callback ( FLEXCOM_TWI_SLAVE_TRANSFER_EVENT event, uintptr_t contextHandle )
{
switch(event)
{
case FLEXCOM_TWI_SLAVE_TRANSFER_EVENT_ADDR_MATCH:
// Handle address match event
break;
case FLEXCOM_TWI_SLAVE_TRANSFER_EVENT_RX_READY:
// Read the received data byte
rxData = FLEXCOM0_TWI_ReadByte();
break;
case FLEXCOM_TWI_SLAVE_TRANSFER_EVENT_TX_READY:
// Provide data to TWI master
FLEXCOM0_TWI_WriteByte(txData);
break;
case FLEXCOM_TWI_SLAVE_TRANSFER_EVENT_TRANSMISSION_COMPLETE:
// Handle stop bit received event
break;
}
}
Remarks
None