2.47.64 FLEXCOMx_TWI_ReadByte Function
C
/* x = FLEXCOM instance number */
/* TWI slave mode */
uint8_t FLEXCOMx_TWI_ReadByte(void)
Summary
Read the received TWI byte
Description
This function returns the TWI data byte.
Precondition
FLEXCOMx_TWI_Initialize must have been called for the associated FLEXCOM TWI instance.
Parameters
None.
Returns
The data byte present in the data buffer.
Example
void APP_FLEXCOM_TWI_Callback ( FLEXCOM_TWI_SLAVE_TRANSFER_EVENT event, uintptr_t contextHandle )
{
switch(event)
{
case FLEXCOM_TWI_SLAVE_TRANSFER_EVENT_ADDR_MATCH:
// Handle address match event
break;
case FLEXCOM_TWI_SLAVE_TRANSFER_EVENT_RX_READY:
// Read the received data byte
rxData = FLEXCOM0_TWI_ReadByte();
break;
case FLEXCOM_TWI_SLAVE_TRANSFER_EVENT_TX_READY:
// Provide data to TWI master
FLEXCOM0_TWI_WriteByte(txData);
break;
case FLEXCOM_TWI_SLAVE_TRANSFER_EVENT_TRANSMISSION_COMPLETE:
// Handle stop bit received event
break;
}
}
Remarks
None.