2.47.48 FLEXCOM_SPI_CLOCK_POLARITY Enum
C
/* SPI master mode */
typedef enum
{
/* The inactive state value of clock is logic level zero */
FLEXCOM_SPI_CLOCK_POLARITY_IDLE_LOW = 0 << FLEX_SPI_CSR_CPOL_Pos,
/* The inactive state value of clock is logic level one */
FLEXCOM_SPI_CLOCK_POLARITY_IDLE_HIGH = 1 << FLEX_SPI_CSR_CPOL_Pos,
/* Force the compiler to reserve 32-bit space for each enum value */
FLEXCOM_SPI_CLOCK_POLARITY_INVALID = 0xFFFFFFFF
}FLEXCOM_SPI_CLOCK_POLARITY;
Summary
Identifies FLEXCOM SPI Clock Polarity Options
Description
This enumeration identifies possible FLEXCOM SPI Clock Polarity Options.
Remarks
None.