2.47.27 FLEXCOM_USART_DATA Enum
C
/* Blocking, non-blocking and ring buffer mode */
typedef enum
{
FLEXCOM_USART_DATA_5_BIT = FLEX_US_MR_CHRL_5_BIT,
FLEXCOM_USART_DATA_6_BIT = FLEX_US_MR_CHRL_6_BIT,
FLEXCOM_USART_DATA_7_BIT = FLEX_US_MR_CHRL_7_BIT,
FLEXCOM_USART_DATA_8_BIT = FLEX_US_MR_CHRL_8_BIT,
FLEXCOM_USART_DATA_9_BIT = FLEX_US_MR_MODE9_Msk,
/* Force the compiler to reserve 32-bit memory for each enum */
FLEXCOM_USART_DATA_INVALID = 0xFFFFFFFF
} FLEXCOM_USART_DATA;
Summary
Defines the data width types for the USART peripheral
Description
This may be in the FLEXCOMx_USART_SerialSetup API to change the data width configuration
Remarks
None