2.47.28 FLEXCOM_USART_PARITY Enum
C
/* Blocking, non-blocking and ring buffer mode */
typedef enum
{
FLEXCOM_USART_PARITY_NONE = FLEX_US_MR_PAR_NO,
FLEXCOM_USART_PARITY_ODD = FLEX_US_MR_PAR_ODD,
FLEXCOM_USART_PARITY_EVEN = FLEX_US_MR_PAR_EVEN,
FLEXCOM_USART_PARITY_MARK = FLEX_US_MR_PAR_MARK,
FLEXCOM_USART_PARITY_SPACE = FLEX_US_MR_PAR_SPACE,
FLEXCOM_USART_PARITY_MULTIDROP = FLEX_US_MR_PAR_MULTIDROP,
/* Force the compiler to reserve 32-bit memory for each enum */
FLEXCOM_USART_PARITY_INVALID = 0xFFFFFFFF
} FLEXCOM_USART_PARITY;
Summary
Defines the parity types for the USART peripheral.
Description
This may be used in the FLEXCOMx_USART_SerialSetup API to change the parity configuration
Remarks
None.