2.47.73 FLEXCOM_TWI_SLAVE_ACK_STATUS Enum
C
/* TWI slave mode */
typedef enum
{
/* Received ACK from I2C master */
FLEXCOM_TWI_SLAVE_ACK_STATUS_RECEIVED_ACK,
/* Received NACK from I2C master */
FLEXCOM_TWI_SLAVE_ACK_STATUS_RECEIVED_NAK,
}FLEXCOM_TWI_SLAVE_ACK_STATUS;
Summary
Defines the enum for the TWI slave acknowledgement.
Description
Defines the enum for the TWI slave acknowledgement. Enum of this type is returned by the FLEXCOMx_TWI_LastByteAckStatusGet() function.
Remarks
None.