2.47.16 FLEXCOMx_USART_ReadAbort Function
C
/* x = FLEXCOM instance number */
/* Non-blocking mode */
bool FLEXCOMx_USART_ReadAbort(void)
Summary
Aborts the ongoing read request
Description
This API lets the application abort an ongoing read request. If needed, the application can call the FLEXCOMx_USART_ReadCountGet API to know the number of bytes successfully read before issuing the FLEXCOMx_USART_ReadAbort API.
Precondition
FLEXCOMx_USART_Initialize must have been called for the associated FLEXCOM_USART instance and a read request is already submitted.
Parameters
None
Returns
true - operation is successful
false - error during execution
Example
bool timeout; if (timeout == true) { // Kill the ongoing read read request FLEXCOM0_USART_ReadAbort(); }
Remarks
None