30.2.3 FSIGN Configuration Register
Note: The address offset value listed here is a placeholder value. For the
full address, please refer to Table 30-1.
Legend: r = Reserved bit
| Name: | FSIGN |
| Offset: | 0xF14 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved | |||||||||
| Access | r | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |