30.2.13 FDMT Configuration Register
Legend: PO = Program Once bit
| Name: | FDMT |
| Offset: | 0xF3C |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DMTDIS | |||||||||
| Access | R/PO | ||||||||
| Reset | 1 |
Bit 0 – DMTDIS DMT Disable bit
| Value | Description |
|---|---|
1 |
Deadman Timer is disabled and can be enabled by software using ON bit (DMTCON[15]) |
0 |
Deadman Timer is enabled and cannot be disabled by software |