30.2.9 FDMTIVTL Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1.

Legend: PO = Program Once bit

Name: FDMTIVTL
Offset: 0xF2C

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 DMTIVT[15:8] 
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 11111111 
Bit 76543210 
 DMTIVT[7:0] 
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 11111111 

Bits 15:0 – DMTIVT[15:0] DMT Window Interval Lower 16 bits