30.2.2 FBSLIM Configuration Register
Note: The address offset value listed here is a placeholder value. For the
full address, please refer to Table 30-1.
Legend: PO = Program Once bit
| Name: | FBSLIM |
| Offset: | 0xF10 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BSLIM[12:8] | |||||||||
| Access | R/PO | R/PO | R/PO | R/PO | R/PO | ||||
| Reset | 1 | 1 | 1 | 1 | 1 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BSLIM[7:0] | |||||||||
| Access | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | R/PO | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 12:0 – BSLIM[12:0] Boot Segment Code Flash Page Address Limit bits
Contains the page address of the first active General Segment page. The value to
be programmed is the inverted page address, such that programming additional
‘0’s can only increase the Boot Segment size.