30.2.5 FOSC Configuration Register
- A time-out period will occur when the system clock switching logic requests the PLL clock source and the PLL is not already enabled.
- The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1.
Legend: PO = Program Once bit
| Name: | FOSC |
| Offset: | 0xF1C |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| XTBST | XTCFG[1:0] | PLLKEN | |||||||
| Access | R/PO | R/PO | R/PO | R/PO | |||||
| Reset | 1 | 1 | 1 | 1 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FCKSM[1:0] | OSCIOFNC | POSCMD[1:0] | |||||||
| Access | R/PO | R/PO | R/PO | R/PO | R/PO | ||||
| Reset | 1 | 1 | 1 | 1 | 1 | ||||
Bit 12 – XTBST Oscillator Kick-Start Programmability bit
| Value | Description |
|---|---|
1 |
Boosts the kick-start |
0 |
Default kick-start |
Bits 11:10 – XTCFG[1:0] Crystal Oscillator Drive Select bits
Current gain programmability for oscillator (output drive).
| Value | Description |
|---|---|
11 |
Gain3 (use for 24-32 MHz crystals) |
10 |
Gain2 (use for 16-24 MHz crystals) |
01 |
Gain1 (use for 8-16 MHz crystals) |
00 |
Gain0 (use for 4-8 MHz crystals) |
Bit 8 – PLLKEN PLL Lock Status Control bit(1)
| Value | Description |
|---|---|
| 1 |
PLL lock signal will be used to disable PLL clock output if lock is lost |
| 0 |
PLL lock signal is not used; the PLL clock output will not be disabled if lock is lost |
Bits 7:6 – FCKSM[1:0] Clock Switching Mode bits
| Value | Description |
|---|---|
1x |
Clock switching is disabled, Fail-Safe Clock Monitor is disabled |
01 |
Clock switching is enabled, Fail-Safe Clock Monitor is disabled |
00 |
Clock switching is enabled, Fail-Safe Clock Monitor is enabled |
Bit 2 – OSCIOFNC OSCO Pin Function bit (except in XT and HS modes)(1)
| Value | Description |
|---|---|
1 |
OSCO is the clock output |
0 |
OSCO is the general purpose digital I/O pin |
Bits 1:0 – POSCMD[1:0] Primary Oscillator Mode Select bits
| Value | Description |
|---|---|
11 |
Primary Oscillator is disabled |
10 |
HS Crystal Oscillator mode (10 MHz-32 MHz) |
01 |
XT Crystal Oscillator mode (3.5 MHz-10 MHz) |
00 |
EC (External Clock) mode |