30.2.7 FPOR Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1.

Legend: PO = Program Once bit, r = Reserved bit

Note:
  1. Applies to a Power-on Reset (POR) only.
Name: FPOR
Offset: 0xF24

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  BISTDISReserved[1:0]     
Access R/POrr 
Reset 111 

Bit 6 – BISTDIS  Memory BIST Feature Disable bit(1)

ValueDescription
1

Normal start-up operation after Reset; executes instruction at 0x000000

0

Optional start-up operation after Reset; executes instruction at start of boot space

Bits 5:4 – Reserved[1:0]  Maintain as ‘1