30.2.10 FDMTIVTH Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1.

Legend: PO = Program Once bit

Name: FDMTIVTH
Offset: 0xF30

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 DMTIVT[31:24]  
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 00000000 
Bit 76543210 
 DMTIVT[23:16]  
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 00000001 

Bits 15:0 – DMTIVT[31:16] DMT Window Interval Higher 16 bits