4.2.20.14 Hop Frequency

Name: FREQ
Offset: 0x1611 + n*0x01 [n=0..2]
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
     FREQ[3:0] 
Access R/WR/WR/WR/W 
Reset xxxx 

Bits 3:0 – FREQ[3:0] Hop Frequency

Hopping is done between ‘n’ frequencies, where each frequency supports up to 16 PTC Sampling Delay values.
Range
0-15