4.2.20.13 Noise Integration
Name: | NOISEINT |
Offset: | 0x1610 |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NOISEINT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – NOISEINT[7:0] Noise Integration
Range |
---|
0-255 |
Name: | NOISEINT |
Offset: | 0x1610 |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NOISEINT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Range |
---|
0-255 |