4.2.20.10 Sensor Anti-Touch Drift Rate
Name: | ANTITCHDR |
Offset: | 0x160C |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ANTITCHDR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – ANTITCHDR[7:0] Sensor Anti-Touch Drift Rate
Value | Period (ms) |
---|---|
0 (Disabled) | 0 |
1-255 | Value * 200 |