4.2.20.2 Low-Power Measurement Period

Name: LPMP
Offset: 0x1602
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
 LPMP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:0 – LPMP[7:0] Low-Power Measurement Period

The Touch Measurement Period when the Low-Power mode is enabled.
Range
0-250 (measured in ms)

Note: If the configured Touch Measurement Period is less than the minimum required Measurement Period for all the enabled channels, then the minimum Measurement Period will be applied automatically.