4.2.20.1 Touch Measurement Period

Name: MP
Offset: 0x1600
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
 MP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:0 – MP[7:0] Touch Measurement Period

The time between the start of one measurement and the following, including Measurement time and sleep time.
Range
0-250 (measured in ms)

Note: If the configured Touch Measurement Period is less than the minimum required Measurement Period for all the enabled channels, then the minimum Measurement Period will be applied automatically.