4.2.20.6 Sensor Anti-Touch-Integration
Name: | ANTITCHINT |
Offset: | 0x1608 |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ANTITCHINT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – ANTITCHINT[7:0] Sensor Anti-Touch-Integration
Range |
---|
0 (Disabled) |
1-255 |