4.2.20.9 Sensor Touch Drift Rate
Name: | TCHDR |
Offset: | 0x160B |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCHDR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – TCHDR[7:0] Sensor Touch Drift Rate
Value | Period (ms) |
---|---|
0 (Disabled) | 0 |
1-to-255 | Value * 200 |